IESNA:LM-63-2002
[TEST]P1648351
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-850-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20311.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2213.4 2171.8 2058.7 1953.6 1913.9 1925.8 1973.4 2116.2 2370.1 2752.9 3286.4 3948.8 4526.0 5081.3 5597.0 6174.1 
6789.0 7411.7 8185.2 8929.0 9482.3 9879.0 10186.4 10247.9 9696.5 8472.8 6497.4 3264.6 1140.4 390.7 222.1 150.7 89.3 
41.7 0.0 0.0 0.0 
2213.4 2167.8 2060.7 1955.6 1911.9 1923.8 1971.4 2106.3 2344.3 2743.0 3280.4 3907.2 4528.0 5099.2 5610.9 6188.0 
6814.7 7451.4 8232.8 8980.5 9529.9 9924.6 10249.9 10273.7 9775.9 8562.1 6562.9 3310.2 1186.0 412.5 236.0 162.6 97.2 
47.6 0.0 0.0 0.0 
2213.4 2167.8 2072.6 1973.4 1929.8 1941.7 1983.3 2094.4 2312.6 2669.6 3167.4 3774.3 4403.0 4962.3 5515.7 6094.8 
6711.6 7415.7 8217.0 9038.1 9750.1 10228.1 10569.2 10723.9 10384.7 9303.8 7209.4 4008.3 1515.3 628.7 337.2 210.2 
128.9 83.3 27.8 0.0 0.0 
2213.4 2183.7 2100.4 2017.1 1979.4 1987.3 2021.0 2098.4 2270.9 2548.6 2969.1 3506.5 4123.4 4710.4 5301.5 5902.4 
6549.0 7253.1 8092.0 9010.3 9908.7 10723.9 11318.9 11735.4 11701.7 10894.5 9113.4 6225.7 2671.6 991.7 537.5 305.4 
180.5 119.0 49.6 0.0 0.0 
2213.4 2185.6 2124.2 2062.7 2038.9 2052.8 2092.4 2140.0 2251.1 2463.3 2746.9 3175.3 3750.5 4301.9 4920.7 
5545.4 6207.8 6961.5 7865.9 8849.6 10017.8 11124.5 12126.1 12903.6 13236.8 12903.6 11495.4 9111.4 5545.4 2157.9 
904.4 499.8 255.9 128.9 47.6 0.0 0.0 
2213.4 2193.6 2153.9 2122.2 2122.2 2157.9 2201.5 2253.1 2328.4 2465.3 2671.6 2939.3 3341.9 3867.5 4416.9 
5045.6 5785.4 6612.4 7582.3 8718.7 9990.1 11342.7 12610.1 13687.0 14391.1 14535.9 13978.6 12374.0 9448.6 5600.9 
1842.5 593.0 230.1 97.2 27.8 2.0 0.0 
2213.4 2211.4 2197.5 2193.6 2225.3 2280.8 2352.2 2443.5 2548.6 2671.6 2828.2 3026.6 3268.5 3615.6 4099.6 
4648.9 5287.6 6116.6 7114.2 8199.1 9539.8 10888.5 12326.4 13687.0 14815.5 15670.3 16281.2 16239.6 14835.4 11281.2 
6400.2 2610.1 559.3 164.6 45.6 4.0 0.0 
2213.4 2213.4 2207.5 2213.4 2251.1 2316.5 2405.8 2508.9 2624.0 2758.8 2917.5 3105.9 3338.0 3627.5 4093.6 
4641.0 5216.2 6005.5 6985.3 8125.7 9430.8 10864.7 12241.2 13538.3 14712.4 15654.5 16324.8 16433.9 15152.7 11759.2 
6693.8 3286.4 743.8 200.3 49.6 6.0 0.0 
2213.4 2223.3 2229.3 2257.0 2316.5 2399.8 2510.9 2639.8 2782.6 2953.2 3155.5 3369.7 3566.0 3817.9 4196.7 
4682.7 5174.5 5916.3 6943.7 8113.8 9412.9 10767.5 11991.3 13056.3 14061.9 14920.6 15598.9 15805.2 14593.4 10757.6 
6271.3 2865.9 958.0 269.7 73.4 11.9 0.0 
2213.4 2219.4 2241.2 2288.8 2372.1 2485.1 2614.0 2762.8 2923.4 3107.9 3320.1 3524.4 3728.7 3994.4 4377.2 
4829.4 5347.1 6132.5 7144.0 8328.0 9549.8 10719.9 11717.6 12677.5 13595.8 14355.4 14857.2 14591.4 12455.4 8361.7 
4557.7 1487.5 444.3 218.2 109.1 21.8 0.0 
2213.4 2205.5 2233.2 2290.8 2382.0 2503.0 2641.8 2786.6 2927.4 3086.1 3250.7 3393.5 3570.0 3802.1 4125.3 
4541.8 5081.3 5850.8 6808.8 7808.4 8863.5 9851.2 10767.5 11826.6 12846.1 13691.0 13982.5 12869.9 9494.2 5456.2 
2245.1 573.2 172.6 71.4 27.8 11.9 0.0 
2213.4 2221.3 2249.1 2310.6 2407.8 2526.8 2659.7 2804.4 2939.3 3082.1 3226.9 3349.9 3496.6 3693.0 3998.4 
4371.3 4924.6 5642.6 6481.5 7340.3 8256.6 8929.0 9549.8 10168.6 10569.2 10781.4 10493.8 9218.5 6515.3 3576.0 
1376.4 359.0 115.0 37.7 13.9 7.9 0.0 
2213.4 2207.5 2235.2 2288.8 2382.0 2495.0 2629.9 2760.8 2885.8 3014.7 3139.6 3236.8 3351.8 3534.3 3810.0 
4196.7 4680.7 5251.9 5809.2 6297.1 6709.6 6862.3 6858.4 6804.8 6602.5 6320.9 5821.1 4908.8 3361.8 1695.8 466.1 
138.8 45.6 15.9 7.9 4.0 0.0 
2213.4 2223.3 2239.2 2284.8 2364.1 2467.3 2586.3 2689.4 2796.5 2881.8 2959.1 3018.6 3044.4 3004.8 2822.3 
2522.8 2151.9 1725.5 1275.3 880.6 601.0 418.5 317.3 249.9 194.4 148.8 117.0 91.2 71.4 51.6 37.7 23.8 13.9 7.9 6.0 4.0 0.0 
2213.4 2215.4 2221.3 2249.1 2318.5 2397.9 2481.2 2546.6 2560.5 2453.4 2173.7 1757.2 1285.2 837.0 533.5 400.6 351.1 
319.3 287.6 253.9 220.2 190.4 160.7 136.9 115.0 91.2 71.4 57.5 43.6 31.7 21.8 13.9 9.9 7.9 4.0 4.0 0.0 
2213.4 2223.3 2217.4 2233.2 2272.9 2322.5 2326.5 2201.5 1840.5 1368.5 896.5 575.2 452.2 400.6 363.0 325.3 287.6 
251.9 218.2 186.4 158.7 134.9 115.0 99.2 85.3 69.4 53.6 41.7 31.7 23.8 15.9 9.9 7.9 6.0 4.0 4.0 0.0 
2213.4 2221.3 2207.5 2205.5 2217.4 2197.5 2001.2 1529.2 1035.3 662.4 521.6 470.1 414.5 364.9 315.4 273.7 232.1 194.4 
160.7 132.9 109.1 93.2 81.3 73.4 63.5 55.5 47.6 35.7 27.8 21.8 15.9 9.9 6.0 4.0 4.0 2.0 0.0 
2213.4 2205.5 2187.6 2169.8 2142.0 1975.4 1537.1 999.6 624.8 531.5 497.8 454.2 390.7 327.3 269.7 220.2 180.5 146.8 121.0 
101.2 87.3 77.4 69.4 61.5 53.6 47.6 39.7 33.7 25.8 19.8 13.9 9.9 6.0 4.0 2.0 0.0 0.0 
2213.4 2195.6 2179.7 2155.9 2078.5 1743.4 1180.1 706.1 547.4 513.7 478.0 420.5 355.0 285.6 226.1 178.5 146.8 121.0 99.2 
85.3 77.4 69.4 61.5 53.6 47.6 41.7 33.7 27.8 21.8 17.9 13.9 7.9 4.0 2.0 0.0 0.0 0.0 
2213.4 2195.6 2179.7 2153.9 2042.8 1600.6 1005.6 614.8 531.5 501.8 456.2 390.7 319.3 249.9 196.4 156.7 130.9 107.1 89.3 77.4 
67.4 61.5 53.6 49.6 41.7 35.7 27.8 19.8 15.9 13.9 11.9 7.9 6.0 2.0 0.0 0.0 0.0 
2213.4 2177.7 2161.8 2136.1 1995.2 1487.5 912.3 583.1 521.6 487.9 434.4 366.9 295.5 224.1 176.5 142.8 119.0 99.2 83.3 69.4 
61.5 53.6 47.6 41.7 35.7 29.8 21.8 15.9 11.9 9.9 7.9 6.0 4.0 0.0 0.0 0.0 0.0 
2213.4 2171.8 2155.9 2130.1 1991.3 1495.4 908.4 575.2 521.6 485.9 428.4 363.0 287.6 220.2 172.6 138.8 115.0 97.2 81.3 67.4 
59.5 51.6 45.6 39.7 33.7 27.8 19.8 13.9 9.9 9.9 7.9 6.0 4.0 0.0 0.0 0.0 0.0 
